Browning IRA-Industrial Right Angle Worm Gear Reducers Single-Reduction Worm Reducer - 6GWP F2 26
Part #:XX6144
Catalog #:6GWP F2 26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Ratio: | 26 |
| Frame Size: | 145T | Motor Frame Size: | 145T |
| Input Style: | Gearmotor | Center Distance (in): | 2.56 |
| Input HP: | 1.5 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662460599854 | Weight: | 20.93 LB |
| Packaged Length: | 19.80 IN | Packaged Width: | 12.60 IN |
| Packaged Height: | 12.70 IN | HTC: | 8483.40.1000 |
| Country of Origin: | Mexico |

