Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 7.5/1 A WR 56C
Part #:0270-06602
Catalog #:SSW264 7.5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Model Code: | SSW264 |
| Output Diameter (in): | 1.250 in | Series Code: | SSW260 |
| Input HP: | 4.956 | Frame Size: | 56C |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Product Type: | Right Angle | Style: | A |
| Service Factor: | 1.0 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Reduction: | Single | Overhung Load: | 1,150 |
| Mounting Style: | A | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1235 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

