Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 60/1 A WR 56C
Part #:0270-06610
Catalog #:SSW264 60/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.250 in | Ratio: | 60:1 |
| Gear Type: | Worm - Right Angle | Style: | A |
| Input HP: | 1.216 | Model Code: | SSW264 |
| Series Code: | SSW260 | Output Shaft Direction: | Double |
| Overhung Load: | 1,150 | Reduction: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Mounting Style: | A | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1805 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

