Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 20/1 B WR 56C
Part #:0270-06617
Catalog #:SSW264 20/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Style: | B | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Series Code: | SSW260 |
| Output Diameter (in): | 1.250 in | Model Code: | SSW264 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input HP: | 2.965 | Overhung Load: | 1,150 |
| Output Shaft Direction: | Left | Ratio Range: | 20:1 |
| Mounting Style: | B | Reduction: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1836 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

