Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 40/1 C WR 56C
Part #:0270-06632
Catalog #:SSW264 40/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.75 | Model Code: | SSW264 |
| Ratio: | 40:1 | Series Code: | SSW260 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 1.695 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Frame Size: | 56C |
| Style: | C | Mounting Style: | C |
| Ratio Range: | 40:1 | Output Shaft Direction: | Right |
| Overhung Load: | 1,150 | Input Style: | C-Face Quill |
| Reduction: | Single | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1854 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

