Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 60/1 C WR 56C
Part #:0270-06634
Catalog #:SSW264 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Output RPM: | 29.2 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Service Factor: | 1.0 |
| Model Code: | SSW264 | Style: | C |
| Series Code: | SSW260 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Ratio: | 60:1 |
| Input HP: | 1.216 | Ratio Range: | 60:1 |
| Overhung Load: | 1,150 | Reduction: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Mounting Style: | C | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| UPC: | 662961822352 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

