Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 25/1 A WR 143TC
Part #:0270-06642
Catalog #:SSW264 25/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Frame Size: | 140TC |
| Product Line: | Stainless Steel Worm Gear Drive | Input HP: | 2.487 |
| Model Code: | SSW264 | Style: | A |
| Service Factor: | 1.0 | Series Code: | SSW260 |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Product Type: | Right Angle | Gear Type: | Worm - Right Angle |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Overhung Load: | 1,150 | Mounting Style: | A |
| Ratio Range: | 25:1 | Reduction: | Single |
| Output Shaft Direction: | Double | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1869 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

