Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 80/1 B WR 143TC
Part #:0270-06659
Catalog #:SSW264 80/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.577 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | SSW264 | Frame Size: | 140TC |
| Output Diameter (in): | 1.250 in | Output RPM: | 21.9 |
| Service Factor: | 1.0 | Series Code: | SSW260 |
| Ratio: | 80:1 | Style: | B |
| Gear Type: | Worm - Right Angle | Overhung Load: | 1,150 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Ratio Range: | 80:1 | Mounting Style: | B |
| Output Shaft Direction: | Left | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1092 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

