Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 100/1 B WR 143TC
Part #:0270-06660
Catalog #:SSW264 100/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 100:1 | Series Code: | SSW260 |
| Output RPM: | 17.5 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Style: | B | Input Diameter (in): | 0.875 in |
| Model Code: | SSW264 | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Output Diameter (in): | 1.250 in |
| Input HP: | 0.386 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Overhung Load: | 1,150 |
| Reduction: | Single | Mounting Style: | B |
| Output Shaft Direction: | Left | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

