Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 20/1 C WR 143TC
Part #:0270-06665
Catalog #:SSW264 20/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Ratio: | 20:1 |
| Output Diameter (in): | 1.250 in | Frame Size: | 140TC |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Series Code: | SSW260 | Input HP: | 2.965 |
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 87.5 |
| Style: | C | Model Code: | SSW264 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Mounting Style: | C | Output Shaft Direction: | Right |
| Overhung Load: | 1,150 | Reduction: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

