Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 5/1 B WR 182TC
Part #:0270-06685
Catalog #:SSW264 5/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Series Code: | SSW260 |
| Output RPM: | 350 | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW264 | Service Factor: | 1.0 |
| Ratio: | 5:1 | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Style: | B | Frame Size: | 180TC |
| Input HP: | 6.693 | Ratio Range: | 5:1 |
| Output Shaft Direction: | LEFT | Overhung Load: | 1,150 |
| Reduction: | Single | Mounting Style: | B |
| Input Style: | C-Face Quill | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1130 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798843063 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

