Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 15/1 B WR 182TC
Part #:0270-06688
Catalog #:SSW264 15/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Series Code: | SSW260 |
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Input HP: | 3.614 |
| Output Diameter (in): | 1.250 in | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Model Code: | SSW264 |
| Ratio: | 15:1 | Frame Size: | 180TC |
| Output RPM: | 116.7 | Reduction: | Single |
| Output Shaft Direction: | Left | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Overhung Load: | 1,150 |
| Mounting Style: | B | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 1737 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961821966 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

