Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 100/1 B WR 182TC
Part #:0270-06696
Catalog #:SSW264 100/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Output Diameter (in): | 1.250 in |
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Frame Size: | 180TC | Ratio: | 100:1 |
| Series Code: | SSW260 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Diameter (in): | 1.125 in | Model Code: | SSW264 |
| Input HP: | 0.386 | Output Shaft Direction: | Left |
| Overhung Load: | 1,150 | Input Style: | C-Face Quill |
| Mounting Style: | B | Ratio Range: | 100:1 to 250:1 |
| Reduction: | SINGLE | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 851 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

