Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW264 5/1 C WR 182TC
Part #:0270-06697
Catalog #:SSW264 5/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Input HP: | 6.693 |
| Output Diameter (in): | 1.250 in | Output RPM: | 350 |
| Frame Size: | 180TC | Style: | C |
| Model Code: | SSW264 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Series Code: | SSW260 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Input Style: | C-Face Quill |
| Reduction: | Single | Ratio Range: | 5:1 |
| Mounting Style: | C | Output Shaft Direction: | Right |
| Overhung Load: | 1,150 | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1130 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

