Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 20/1 A WR 56C 1.000
Part #:0270-06713
Catalog #:SSW265 20/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Service Factor: | 1.0 |
| Ratio: | 20:1 | Style: | A |
| Frame Size: | 56C | Output RPM: | 87.5 |
| Gear Type: | Worm - Right Angle | Model Code: | SSW265 |
| Input HP: | 2.965 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Series Code: | SSW260 | Output Shaft Direction: | L or R |
| Ratio Range: | 20:1 | Mounting Style: | A |
| Reduction: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1836 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798843346 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

