Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 40/1 A WR 56C 1.188
Part #:0270-06740
Catalog #:SSW265 40/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Output Diameter (in): | 1.188 in |
| Style: | A | Series Code: | SSW260 |
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Product Type: | Right Angle | Output RPM: | 43.75 |
| Model Code: | SSW265 | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Service Factor: | 1.0 |
| Input HP: | 1.695 | Ratio Range: | 40:1 |
| Reduction: | Single | Mounting Style: | A |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1854 in/lbs |
General Specifications
| UPC: | 662961822048 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

