Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 15/1 A WR 143TC 1.250
Part #:0270-06820
Catalog #:SSW265 15/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Input HP: | 3.614 |
| Series Code: | SSW260 | Frame Size: | 140TC |
| Style: | A | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | SSW265 |
| Service Factor: | 1.0 | Ratio: | 15:1 |
| Output Diameter (in): | 1.250 in | Output RPM: | 116.7 |
| Gear Type: | Worm - Right Angle | Reduction: | Single |
| Ratio Range: | 15:1 | Mounting Style: | A |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1737 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798844411 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

