Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 30/1 A WR 182TC 1.438
Part #:0270-06907
Catalog #:SSW265 30/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Frame Size: | 180TC |
| Series Code: | SSW260 | Model Code: | SSW265 |
| Service Factor: | 1.0 | Input HP: | 2.145 |
| Product Line: | Stainless Steel Worm Gear Drive | Input Diameter (in): | 1.125 in |
| Output RPM: | 58.3 | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Ratio: | 30:1 | Output Shaft Direction: | L or R |
| Ratio Range: | 30:1 | Reduction: | Single |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1883 in/lbs |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

