Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 7.5/1 B WR 56C 1.250
Part #:0270-06962
Catalog #:SSW265 7.5/1 B WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Frame Size: | 56C |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Series Code: | SSW260 |
| Model Code: | SSW265 | Input HP: | 4.956 |
| Service Factor: | 1.0 | Style: | B |
| Output RPM: | 233.3 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Reduction: | Single |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Mounting Style: | B |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1235 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

