Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 20/1 B WR 143TC 1.438
Part #:0270-07049
Catalog #:SSW265 20/1 B WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Model Code: | SSW265 | Ratio: | 20:1 |
| Gear Type: | Worm - Right Angle | Style: | B |
| Series Code: | SSW260 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 2.965 | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Ratio Range: | 20:1 |
| Reduction: | Single | Mounting Style: | B |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

