Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 15/1 B WR 182TC 1.250
Part #:0270-07108
Catalog #:SSW265 15/1 B WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Style: | B | Service Factor: | 1.0 |
| Output Diameter (in): | 1.250 in | Input HP: | 3.614 |
| Model Code: | SSW265 | Gear Type: | Worm - Right Angle |
| Series Code: | SSW260 | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Ratio: | 15:1 | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Reduction: | Single | Mounting Style: | B |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| UPC: | 662961822291 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

