Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW265 80/1 B WR 182TC 1.250
Part #:0270-07115
Catalog #:SSW265 80/1 B WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Input Diameter (in): | 1.125 in |
| Series Code: | SSW260 | Output Diameter (in): | 1.250 in |
| Style: | B | Input HP: | 0.577 |
| Product Type: | Right Angle | Model Code: | SSW265 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Service Factor: | 1.0 | Frame Size: | 180TC |
| Gear Type: | Worm - Right Angle | Reduction: | Single |
| Mounting Style: | B | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.63 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

