Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 7.5/1 A WR 56C
Part #:0270-07187
Catalog #:SSW134 7.5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.025 | Product Type: | Right Angle |
| Model Code: | SSW134 | Frame Size: | 56C |
| Style: | A | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Output RPM: | 233.3 | Series Code: | SSW130 |
| Ratio: | 7.5:1 | Overhung Load: | 225 |
| Mounting Style: | A | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | Double | Reduction: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 252 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

