Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 30/1 B WR 56C
Part #:0270-07204
Catalog #:SSW134 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW130 | Output RPM: | 58.3 |
| Frame Size: | 56C | Ratio: | 30:1 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 0.395 | Service Factor: | 1.0 |
| Input Diameter (in): | 0.625 in | Model Code: | SSW134 |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Style: | B | Ratio Range: | 30:1 |
| Reduction: | Single | Overhung Load: | 225 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Mounting Style: | B | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 314 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

