Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 40/1 A WR 143TC
Part #:0270-07229
Catalog #:SSW134 40/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output RPM: | 43.75 |
| Style: | A | Product Type: | Right Angle |
| Model Code: | SSW134 | Input Diameter (in): | 0.875 in |
| Input HP: | 0.329 | Product Line: | Stainless Steel Worm Gear Drive |
| Series Code: | SSW130 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Ratio: | 40:1 |
| Gear Type: | Worm - Right Angle | Mounting Style: | A |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Overhung Load: | 225 | Reduction: | Single |
| Ratio Range: | 40:1 | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 322 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

