Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 5/1 B WR 143TC
Part #:0270-07234
Catalog #:SSW134 5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Style: | B |
| Gear Type: | Worm - Right Angle | Series Code: | SSW130 |
| Model Code: | SSW134 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Input HP: | 1.248 |
| Output RPM: | 350 | Mounting Style: | B |
| Output Shaft Direction: | Left | Overhung Load: | 225 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Reduction: | Single | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 209 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

