Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW135 30/1 A WR 56C .625
Part #:0270-07276
Catalog #:SSW135 30/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | A | Output RPM: | 58.3 |
| Input Diameter (in): | 0.625 in | Model Code: | SSW135 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input HP: | 0.395 | Series Code: | SSW130 |
| Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm - Right Angle | Output Shaft Direction: | L or R |
| Reduction: | Single | Ratio Range: | 30:1 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Center Distance (in): | 1.33 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 314 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798860046 | Weight: | 18.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

