Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW135 5/1 A WR 143TC .625
Part #:0270-07282
Catalog #:SSW135 5/1 A WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Frame Size: | 140TC | Service Factor: | 1.0 |
| Input HP: | 1.248 | Style: | A |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW135 |
| Series Code: | SSW130 | Product Type: | Right Angle |
| Ratio: | 5:1 | Mounting Style: | A |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Output Shaft Direction: | L or R | Reduction: | Single |
| Center Distance (in): | 1.33 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 209 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798860114 | Weight: | 18.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

