Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW135 80/1 A WR 143TC .625
Part #:0270-07292
Catalog #:SSW135 80/1 A WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Style: | A |
| Gear Type: | Worm - Right Angle | Output RPM: | 21.9 |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Input HP: | 0.121 | Service Factor: | 1.0 |
| Model Code: | SSW135 | Series Code: | SSW130 |
| Ratio: | 80:1 | Frame Size: | 140TC |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Center Distance (in): | 1.33 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 183 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

