Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW135 60/1 B WR 143TC .625
Part #:0270-07327
Catalog #:SSW135 60/1 B WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Gear Type: | Worm - Right Angle |
| Ratio: | 60:1 | Model Code: | SSW135 |
| Output Diameter (in): | 0.625 in | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Style: | B |
| Output RPM: | 29.2 | Series Code: | SSW130 |
| Input HP: | 0.246 | Mounting Style: | B |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Reduction: | Single |
| Center Distance (in): | 1.33 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 313 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

