Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 7.5/1 A WR 56C
Part #:0270-07387
Catalog #:SSW154 7.5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 233.3 | Input HP: | 1.522 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 0.750 in | Style: | A |
| Frame Size: | 56C | Series Code: | SSW150 |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Model Code: | SSW154 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Mounting Style: | A |
| Output Shaft Direction: | Double | Overhung Load: | 860 |
| Reduction: | Single | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 370 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

