Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 40/1 A WR 56C
Part #:0270-07393
Catalog #:SSW154 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Frame Size: | 56C |
| Series Code: | SSW150 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm - Right Angle |
| Ratio: | 40:1 | Input HP: | 0.56 |
| Model Code: | SSW154 | Output RPM: | 43.75 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1.0 |
| Product Type: | Right Angle | Overhung Load: | 860 |
| Reduction: | Single | Ratio Range: | 40:1 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 520 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

