Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 20/1 B WR 56C
Part #:0270-07402
Catalog #:SSW154 20/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input HP: | 0.919 |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW154 |
| Output Diameter (in): | 0.750 in | Frame Size: | 56C |
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Style: | B | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Series Code: | SSW150 |
| Output RPM: | 87.5 | Overhung Load: | 860 |
| Mounting Style: | B | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Reduction: | Single |
| Ratio Range: | 20:1 | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 518 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961822475 | Weight: | 21.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

