Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 7.5/1 C WR 56C
Part #:0270-07411
Catalog #:SSW154 7.5/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.522 | Style: | C |
| Output Diameter (in): | 0.750 in | Series Code: | SSW150 |
| Ratio: | 7.5:1 | Model Code: | SSW154 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output RPM: | 233.3 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Service Factor: | 1.0 |
| Frame Size: | 56C | Reduction: | Single |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | Right |
| Overhung Load: | 860 | Input Style: | C-Face Quill |
| Mounting Style: | C | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 370 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

