Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 30/1 A WR 143TC
Part #:0270-07428
Catalog #:SSW154 30/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.63 | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Series Code: | SSW150 | Service Factor: | 1.0 |
| Output Diameter (in): | 0.750 in | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | A | Model Code: | SSW154 |
| Frame Size: | 140TC | Overhung Load: | 860 |
| Reduction: | Single | Mounting Style: | A |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 478 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

