Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 80/1 A WR 143TC
Part #:0270-07432
Catalog #:SSW154 80/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Service Factor: | 1.0 | Series Code: | SSW150 |
| Gear Type: | Worm - Right Angle | Style: | A |
| Output RPM: | 21.9 | Input HP: | 0.204 |
| Ratio: | 80:1 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW154 | Output Shaft Direction: | Double |
| Reduction: | Single | Input Style: | C-Face Quill |
| Overhung Load: | 860 | Ratio Range: | 80:1 |
| Mounting Style: | A | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 269 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

