Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 7.5/1 C WR 143TC
Part #:0270-07447
Catalog #:SSW154 7.5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 233.3 | Input Diameter (in): | 0.875 in |
| Model Code: | SSW154 | Style: | C |
| Product Type: | Right Angle | Series Code: | SSW150 |
| Ratio: | 7.5:1 | Input HP: | 1.522 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 140TC | Service Factor: | 1.0 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Mounting Style: | C | Reduction: | Single |
| Overhung Load: | 860 | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 370 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

