Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 100/1 C WR 143TC
Part #:0270-07457
Catalog #:SSW154 100/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW154 | Series Code: | SSW150 |
| Ratio: | 100:1 | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Input HP: | 0.145 |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Style: | C | Output Shaft Direction: | Right |
| Reduction: | Single | Input Style: | C-Face Quill |
| Mounting Style: | C | Ratio Range: | 100:1 to 250:1 |
| Overhung Load: | 860 | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 213 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

