Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 20/1 A WR 56C .625
Part #:0270-07474
Catalog #:SSW155 20/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input HP: | 0.919 |
| Series Code: | SSW150 | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 56C | Gear Type: | Worm - Right Angle |
| Model Code: | SSW155 | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Style: | A | Output Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Reduction: | Single |
| Ratio Range: | 20:1 | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 518 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

