Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 5/1 A WR 56C
Part #:0270-07586
Catalog #:SSW184 5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Style: | A |
| Frame Size: | 56C | Gear Type: | Worm - Right Angle |
| Ratio: | 5:1 | Series Code: | SSW180 |
| Model Code: | SSW184 | Product Type: | Right Angle |
| Mounting Type: | Horizontal Standard | Output Shaft Direction: | Double |
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Output RPM: | 350 | Reduction: | Single |
| Overhung Load: | 550 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 2.6 | Mounting Style: | A |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 436 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798861692 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

