Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 7.5/1 A WR 56C
Part #:0270-07587
Catalog #:SSW184 7.5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Model Code: | SSW184 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output Shaft Direction: | Double |
| Style: | A | Ratio: | 7.5:1 |
| Service Factor: | 1.0 | Output Diameter (in): | 0.875 in |
| Series Code: | SSW180 | Product Line: | Stainless Steel Worm Gear Drive |
| Mounting Type: | Horizontal Standard | Output RPM: | 233.3 |
| Reduction: | Single | Overhung Load: | 550 |
| Ratio Range: | 7.5:1 | Mounting Style: | A |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.909 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 471 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

