Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 15/1 A WR 56C
Part #:0270-07589
Catalog #:SSW184 15/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW180 | Style: | A |
| Frame Size: | 56C | Output Shaft Direction: | Double |
| Model Code: | SSW184 | Ratio: | 15:1 |
| Output Diameter (in): | 0.875 in | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Mounting Type: | Horizontal Standard |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Mounting Style: | A |
| Ratio Range: | 15:1 | Overhung Load: | 550 |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 1.224 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 571 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

