Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 30/1 A WR 56C
Part #:0270-07592
Catalog #:SSW184 30/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.875 in | Series Code: | SSW180 |
| Style: | A | Output Shaft Direction: | Double |
| Gear Type: | Worm - Right Angle | Ratio: | 30:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Mounting Type: | Horizontal Standard | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW184 | Service Factor: | 1.0 |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 0.741 |
| Mounting Style: | A | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Overhung Load: | 550 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 614 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798861753 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

