Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 20/1 B WR 56C
Part #:0270-07602
Catalog #:SSW184 20/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW180 | Ratio: | 20:1 |
| Service Factor: | 1.0 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Model Code: | SSW184 |
| Output Shaft Direction: | Left | Gear Type: | Worm - Right Angle |
| Style: | B | Product Type: | Right Angle |
| Mounting Type: | Horizontal Standard | Output Diameter (in): | 0.875 in |
| Product Line: | Stainless Steel Worm Gear Drive | Mounting Style: | B |
| Ratio Range: | 20:1 | Overhung Load: | 550 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.046 |
| Output RPM: | 87.5 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 630 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961821751 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

