Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 80/1 B WR 56C
Part #:0270-07608
Catalog #:SSW184 80/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW184 | Style: | B |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | Left |
| Mounting Type: | Horizontal Standard | Gear Type: | Worm - Right Angle |
| Frame Size: | 56C | Output Diameter (in): | 0.875 in |
| Series Code: | SSW180 | Ratio: | 80:1 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Overhung Load: | 550 |
| Input HP @ 1750 RPM: | 0.208 | Output RPM: | 21.9 |
| Mounting Style: | B | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 356 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

