Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 100/1 C WR 56C
Part #:0270-07621
Catalog #:SSW184 100/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW180 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.875 in |
| Frame Size: | 56C | Output Shaft Direction: | Right |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | C |
| Model Code: | SSW184 | Mounting Type: | Horizontal Standard |
| Ratio: | 100:1 | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Input HP @ 1750 RPM: | 0.141 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | C | Overhung Load: | 550 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 277 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

