Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 5/1 A WR 143TC
Part #:0270-07622
Catalog #:SSW184 5/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW184 | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Mounting Type: | Horizontal Standard | Frame Size: | 140TC |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW180 |
| Style: | A | Service Factor: | 1.0 |
| Output Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft Direction: | Double | Mounting Style: | A |
| Reduction: | Single | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 2.6 | Overhung Load: | 550 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

