Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 10/1 A WR 143TC
Part #:0270-07624
Catalog #:SSW184 10/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Output Shaft Direction: | Double | Style: | A |
| Ratio: | 10:1 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Mounting Type: | Horizontal Standard |
| Series Code: | SSW180 | Service Factor: | 1.0 |
| Model Code: | SSW184 | Mounting Style: | A |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Overhung Load: | 550 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 1.625 | Ratio Range: | 10:1 |
| Input HP: | 1.63 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

