Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 7.5/1 B WR 143TC
Part #:0270-07635
Catalog #:SSW184 7.5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.875 in | Mounting Type: | Horizontal Standard |
| Product Type: | Right Angle | Output Shaft Direction: | LEFT |
| Gear Type: | Worm - Right Angle | Model Code: | SSW184 |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Series Code: | SSW180 | Service Factor: | 1.0 |
| Style: | B | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Overhung Load: | 550 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | B | Input HP @ 1750 RPM: | 1.909 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 471 in/lbs |
General Specifications
| UPC: | 662798862248 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

