Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 80/1 B WR 143TC
Part #:0270-07644
Catalog #:SSW184 80/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Input Diameter (in): | 0.875 in |
| Mounting Type: | Horizontal Standard | Ratio: | 80:1 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Output Shaft Direction: | Left | Service Factor: | 1.0 |
| Series Code: | SSW180 | Model Code: | SSW184 |
| Product Type: | Right Angle | Output Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Mounting Style: | B | Overhung Load: | 550 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.208 |
| Output RPM: | 21.9 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 356 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

